IESNA:LM-63-2002
[TEST]P946810
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2B-835-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10382
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
2084.1 2085.2 2080.8 2071.5 2017.1 1960.5 1951.2 1996.2 2100.6 2239.5
2407.5 2600.9 2804.6 2953.4 3067.6 3180.8 3284 3346.1 3367.5 3344.4
3228 3018.8 2751.3 2327.4 1709 995.1 772.7 706.8 628.2 511.8
393.2 305.3 229 143.3 81.8 33 0
2084.1 2075.3 2070.9 2064.9 2012.1 1954.5 1946.2 1986.9 2087.4 2230.7
2394.4 2581.1 2784.8 2938.6 3048.4 3163.7 3265.9 3331.8 3362.5 3335.1
3209.9 3005 2733.2 2291.1 1655.2 963.8 763.9 700.2 620.6 503
388.3 301.5 218 137.8 79.6 31.9 0
2084.1 2081.3 2079.1 2073.1 2031.4 1975.9 1958.3 1991.8 2079.7 2214.2
2373.5 2552.5 2754.6 2932.6 3055.6 3169.8 3290.1 3371.9 3423 3418.6
3334 3146.2 2888.6 2487.7 1896.3 1121.4 777.6 706.2 640.3 549.2
443.2 329.5 243.8 159.3 86.8 39.5 0
2084.1 2079.1 2076.4 2081.3 2052.8 2005 1983.6 2000.6 2062.1 2169.8
2313.1 2472.9 2658 2857.9 3017.7 3144.5 3266.4 3372.4 3435.6 3465.2
3432.3 3317 3111.6 2751.3 2208.7 1413 800.1 663.9 604.1 532.7
456.9 379.5 293.8 196.1 112 50 0
2084.1 2081.9 2083.5 2094.5 2089 2063.8 2032.5 2029.2 2057.2 2121.4
2220.3 2347.7 2500.4 2676.1 2867.7 3045.1 3183 3302.7 3408.7 3486.7
3508.6 3460.3 3340 3144 2760.7 2080.8 1158.2 587.6 462.4 389.4
317.4 255.9 199.3 140.6 76.3 28 0
2084.1 2085.2 2091.2 2106.1 2120.3 2120.3 2105.5 2091.8 2094 2120.9
2174.2 2257.6 2370.2 2503.1 2651.9 2840.8 3041.8 3211.5 3309.8 3356
3386.2 3401 3396 3390 3331.2 2985.3 2235.1 1245 566.2 363.5
286.1 221.9 162 111.5 64.3 23.6 0
2084.1 2086.3 2097.8 2115.4 2140.7 2163.2 2178.5 2190.6 2189.5 2210.4
2245.5 2299.4 2374 2459.7 2564.6 2692.6 2838.1 2997.9 3141.8 3261
3381.2 3516.3 3651.4 3792 3966.1 4063.8 3762.3 2976.5 1923.2 966
463.5 285 193.3 125.8 71.9 25.3 0
2084.1 2087.9 2103.9 2129.1 2156.6 2184 2217 2254.3 2299.4 2357
2430.6 2515.2 2606.3 2707.4 2827.7 2974.8 3141.2 3324.7 3524.6 3740.9
3990.8 4263.7 4569.1 4872.8 5213.2 5609.2 5995.3 6093 5738.2 4895.3
3638.8 2308.1 1346 743.6 328.4 79.1 0
2084.1 2093.4 2112.6 2141.8 2170.3 2196.1 2227.4 2270.3 2320.2 2396
2496 2610.7 2746.9 2915 3119.3 3372.4 3665.7 4005.1 4370.8 4744.3
5168.8 5571.8 6047.4 6530.7 7110.6 7680.6 8405.5 9182.1 9799.9 9735.1
8567 6456 4080.9 1635.4 298.7 65.9 0
2084.1 2092.9 2116.5 2143.9 2172.5 2203.3 2235.7 2279 2331.2 2406.4
2498.7 2609.6 2740.9 2909.5 3118.7 3384.5 3688.8 4056.7 4463.1 4879.3
5316.5 5763 6241.3 6763 7319.8 7900.3 8559.3 9275.4 9975.1 10098.6
8933.3 6520.3 3699.2 963.2 205.4 61 0
2084.1 2092.3 2111 2147.8 2178 2211.5 2239 2279 2334 2399.9
2479.5 2570.1 2673.3 2815 3001.2 3226.4 3498.7 3833.7 4215.4 4631.7
5050.1 5479 5922.2 6395 6911.3 7418.7 7947.5 8410.5 8762.5 8510.4
7334.7 5054.5 2200 424.5 128 42.3 0
2084.1 2090.1 2115.4 2147.2 2176.3 2205.5 2232.9 2264.8 2309.2 2357
2413.6 2468.5 2523.4 2597.6 2706.3 2850.2 3023.2 3255.5 3528.9 3838.7
4175.9 4524.6 4867.3 5215.4 5577.3 5916.2 6256.1 6564.2 6629.5 6055.1
4882.6 3354.9 1431.7 285 85.7 23.6 0
2084.1 2090.1 2111 2135.2 2159.3 2174.2 2189 2201.6 2213.1 2226.9
2231.3 2216.4 2188.4 2158.8 2137.9 2136.8 2166.5 2251 2388.3 2561.3
2766.2 2991.9 3219.2 3445.5 3665.1 3848 3956.7 4017.7 3862.8 3249.4
2382.8 1473.4 587.6 166.9 61.5 15.4 0
2084.1 2082.4 2087.4 2094.5 2090.1 2061 2016 1948.4 1859.5 1742
1594.8 1423.4 1253.2 1111 997.8 904.5 832.5 786.4 762.8 757.3
772.1 801.8 830.3 858.3 871.5 850.1 784.2 679.3 519 368.5
268 194.4 141.7 99.4 59.9 15.9 0
2084.1 2070.4 2053.3 2019.8 1959.4 1858.9 1724.4 1553.6 1362.5 1188.9
1046.7 923.1 808.9 724.4 678.2 656.8 642 623.9 604.6 586.5
565.1 536 501.9 471.7 442.6 413.5 385 354.2 318 276.8
234.5 193.3 149.4 102.7 56 12.6 0
2084.1 2056.6 2006.7 1922.1 1790.3 1603 1397.6 1202.1 1058.2 935.8
831.4 772.7 738.6 709 678.2 652.4 638.7 633.7 624.4 603.5
573.3 543.1 512.4 482.7 450.3 418.5 386.1 351.5 318 281.2
242.2 198.8 149.4 96.7 49.4 10.4 0
2084.1 2047.8 1963.8 1826 1623.9 1377.3 1168.6 1024.2 908.9 836.9
802.9 771.6 738.6 703.5 671.1 651.3 645.3 642 634.3 609.6
552.5 520.1 491 462.9 437.1 413 383.3 350.4 315.2 275.7
232.8 186.7 138.4 93.4 50 13.7 0
2084.1 2033.6 1916.6 1726 1464.6 1207.6 1043.4 922.1 856.2 827.6
791.9 757.3 733.7 708.4 673.8 651.9 642 628.8 570.6 545.9
537.6 534.3 525 510.2 487.7 458 416.3 377.3 334.4 291.6
247.7 203.7 158.2 112 65.9 22.5 0
2084.1 2029.7 1886.9 1650.2 1353.1 1120.8 974.2 880.3 852.3 819.9
780.4 753.5 736.4 713.9 672.7 644.7 622.8 562.3 541.5 532.7
525.6 523.9 517.3 499.7 469.5 433.8 395.4 353.7 310.3 271.3
233.4 196.1 160.4 124.1 124.7 94.5 0
2084.1 2014.9 1845.2 1577.8 1268.6 1068.7 932.5 872.1 851.8 815
777.1 752.9 738.6 716.1 667.8 625.5 570 526.7 512.9 500.3
492.1 487.1 464.6 439.3 410.8 382.2 348.7 316.3 280.6 244.4
210.3 175.2 142.2 171.3 153.8 51.6 0
2084.1 2010.5 1830.4 1551.9 1234 1026.9 905 868.8 850.1 814.4
777.1 754.6 744.1 723.3 664.5 602.4 529.9 499.7 480.5 465.1
457.5 440.4 411.9 385.5 358.6 328.4 302 275.7 247.7 222.4
209.8 165.8 137.8 190.6 87.9 22 0
2084.1 2017.6 1841.4 1555.2 1241.7 1040.7 910 871 855.6 820.5
780.4 758.9 748 729.3 672.2 603 528.8 498.6 478.3 462.4
453.6 437.1 409.1 384.4 357 327.9 298.7 272.4 246.6 215.8
188.9 155.4 137.8 191.1 75.8 18.7 0
